Choose your region and language

Go

Menu

AC-DC Rectifier Converter Transformers

Hitachi Energy's AC-DC Rectifier Transformers are designed to provide bidirectional power transfer to DC-operated mass transit systems and railway lines through 6—or 12-pulse traction rectifiers. They are available as liquid-filled or dry-type transformers.

The robust mechanical and electrical design of both AC-DC Rectifier Liquid-filled and Dry-type Transformers ensures high capacity and high overload capability for reliable and low-maintenance operations.

 

Key Features

Liquid-filled Transformers Dry-type Transformers
  • Power: Up to 8 MVA
  • Voltage: Up to 36 kV
  • Modular and compact design to fit any customer requirements
  • Power: Up to 15 MVA
  • Voltage: Up to 72.5 kV
  • Modular and compact design to fit any customer requirements

 

Applications

Liquid-filled Transformers Dry-type Transformers
  • Suitable for flood-risk environments and can be designed to reduce fire risk, withstand earthquakes, and with protections against vandalism
  • Suitable for sensible allocations (indoors, underground, high ambient temperature) to reduce fire risk, to withstand earthquakes
  • To provide the correct DC catenary voltage and shortcircuit current limitation according to customer requirements and standards

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's AC-DC Rectifier Converter Transformers are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

AC-DC Rectifier Converter transformer

Services to keep your AC-DC rectifier converter transformer fit

Transformers for railway

Browse our transformers for railways product portfolio