Choose your region and language

Go

Menu

Auxiliary Transformers for Rail Infrastructure

Hitachi Energy's Liquid-filled and Dry-type Auxiliary Transformers are often used to heat the switches at rail interchanges so that they can function during the cold season. Hitachi Energy also offers enclosed dry-type transformers that are tested for reliability and are ready to withstand heavy dust polluted atmosphere.

 

Key Features

Liquid-filled Auxiliary Transformers Dry-type Auxiliary Transformers
  • Power: Up to 2 MVA
  • Voltage: Upto 36 kV
  • Safe for people, property, and environment
  • Less and easiest civil works and maintenance
  • Power: from 250 kVA to 3 MVA
  • Voltage: Up to 72.5 kV
  • Some transformers are provided with metallic enclosures up to IP54 protection degree
  • No fire hazards and security for people and property
  • No fumes risk.
  • Environmental and ecological transformers

Applications

Liquid-filled Auxiliary Transformers Dry-type Auxiliary Transformers
  • Used in both three-phase auxiliary networks along the tracks - owned by railway companies - or in catenary systems from which they source the power to feed auxiliary systems
  • Used for lighting purposes, heating the train wagons, or producing single-phase auxiliary power for the safety systems or for the substation’s ancillary
  • To feed electrically the metro system for lighting purposes and distribute the electricity to escalators, tunnels light, light information panels, heating the train wagons, and other general use
  • Used in both three-phase auxiliary networks along the tracks - owned by railway companies - or in catenary systems from which they source the power to feed auxiliary systems
Auxiliary Transformers for Rail Infrastructure

Auxiliary Transformers for Rail Infrastructure 

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's auxiliary transformers for rail infrastructure are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Auxiliary Transformers for Rail Infrastructure

Services to keep your auxiliary transformers for rail infrastructure fit

Transformers for railway

Browse our transformers for railways product portfolio