DC Transformers for energy recovery systems
Hitachi Energy offers DC Dry-type Transformers for energy recovery systems. The goal is to break energy recovery station savings if no battery power returns to the network. Our transformers fit according to the power electronics of the inverter connected to the grid.
Key Features
- Power: Up to 5 MVA
- Voltage: Up to 36 kV
- Capacity performance shown in rectifier applications would be similar
- Short-circuit capabilities
- Technical capability for electrical simulations (FEM)
- Reduced footprint and installation time
DC Dry-type Transformers for energy recovery systems
Precision and Quality
Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's DC Dry-type transformers for energy systems are fully tested for precision and operations before dispatch.
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.
Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.