Choose your region and language

Go

Menu

Isolation transformers

Isolation transformers are special transformers used to isolate the AC network from DC leakage currents caused by DC rails in close proximity to AC rails. Due to the DC immunity requirements, the isolation transformers need an air-gapped core design. Therefore, a strong test system is required in the factory. A lightning impulse test is always done as a routine test. The isolation transformers connect two circuits magnetically but not physically (mechanically). Avoiding metallic conductive paths between the circuits, they avoid electric disturbances between the two circuits.

 

Key features

Liquid-filled Isolation Transformers Dry-type Isolation Transformers
  • Power: Up to 10 MVA
  • Voltage: Typically 16/16 kV or 25/25 kV
  • Power: Up to 16 MVA
  • Voltage: Typically 16/16 kV or 25/25 kV

 

Applications

  • Highly needed to protect networks in densely populated areas with the presence of both AC (rail) and DC (metro) power systems
Isolation transformers

Isolation transformers

Precision and Quality

Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's isolation transformers are fully tested for precision and operations before dispatch.

Quick Quotes and Deliveries

We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.

Hitachi Energy offers a comprehensive portfolio of transformers for railways to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.

Isolation Transformers

Services to keep your isolation transformers fit

Transformers for railway

Browse our transformers for railways product portfolio

Support team

Our team is available 24/7.