Rolling Stock Reactors
Dry-type reactors are manufactured using Vacuum Pressure Impregnation (VPI) technology. They are provided with an air or iron core and all types of cooling systems (AN/AF). With Hitachi Energy's powerful engineering and design, our rolling stock dry-type reactors are ideal for complex technical requirements.
Key Features
- Filtering the converter's harmonic components to guarantee the power quality of the catenary systems
- Supplying traction motors with low harmonic sinusoids
Applications
- DC Line Filter
- Inverter Output Reactor
- Smoothing Reactor for DC/DC Converter
- Battery Charger Reactor
- Reactors to be integrated in Oil Traction Transformers
Rolling Stock Reactor
Rolling Stock Reactor
Rolling Stock Reactor
- Rolling Stock Reactor - 1
- Rolling Stock Reactor - 2
- Rolling Stock Reactor - 3
Precision and Quality
Quality is a priority for Hitachi Energy. Hitachi Energy offers technology leadership backed by a proven record of addressing diverse challenges and improving standards. Our product portfolio is the result of research, manufacturing, and servicing transformers, making us unique in the industry. Hitachi Energy's rolling stock reactors for railways are fully tested for precision and operations before dispatch.
Quick Quotes and Deliveries
We offer standard prices and quick delivery times for the products listed in Our Railway Portfolio. If necessary, our engineers can also provide customized solutions for your application.
Hitachi Energy offers a comprehensive portfolio of rolling stock reactors for rail to meet our customers' evolving needs. We can bundle multiple accessories together so that transformer manufacturers can focus on delivering to their customers on time and without hassle.