Phase-shifting transformers (PST)

Phase-shifting transformers (PST) are crucial components in the ongoing effort to improve AC network efficiency. Increasing amounts of transmitted energy push the networks to the limit, increasing the risk of network instability.

PSTs allow controlling the power flow in the transmission grid independently of the generation. Avoiding system overloads and instabilities protects transmission lines and HV equipment from thermal overload, improves transmission system stability, and controls the power flow between different networks for parallel long-distance overhead lines or for parallel cables.

PSTs are highly specialized pieces of equipment that require leading-edge design and manufacturing skills combined with stringent quality control. They are highly complex power transformers, with more windings and tap changers than traditional power transformers and a large number of connections between the three phases.

Product scope:

  • System voltage up to 420 kV
  • Through-put rating up to 1,630 MVA
  • Shifting angle 70 degrees

Why Hitachi Energy

  • Hitachi Energy is the technology pioneer
  • Center of excellence - all knowledge under one roof
  • The lowest noise level guarantee in the industry

 

Product image for: Phase-shifting transformers (PST)