Traction transformers for electrical multiple unit
Hitachi Energy has an unrivaled track record, having manufactured several thousand traction transformers that are in operation around the world today.
In cities around the world, commuters rely on the high performance of Hitachi Energy’s traction transformers to reliably power their travel, quietly and efficiently, while they prepare for another day at work.
Now more than ever, Hitachi Energy can provide a level of technical experience that facilitates the delivery of traction transformer technology regardless of the constraints faced by commuter train suppliers.
Product scope
- Electrical
- Power: 1,000 - 2,500 kVA
- Network: 25 kV/50 Hz; 15 kV/16 2/3 Hz; 1.5 kV DC; 3 kV DC
- Insulating fluid: ester and mineral
- Insulation class: A, Hybrid, F, and H
- Mechanical
- Weight: 2,500 - 4,500 kg
- Size (L x I x H): 2 x 2.5 x 600 m - 2.6 x 2.5 x 0.8 m / 1.3 x 0.9 x 2 m (machine room)
- Assembly on vehicle: underframe, roof-mounted, and machine room
- Tank material: steel, low and high-temperature steel, or aluminum
- Accessories
- Cooling system, pumps, and oil flow indicator
- Oil level detector
- Overpressure valve
- PT100 for thermal control
- Thermostat, filling and draining valves
- Buchholz relay
- Current measurement