Choose your region and language

Go

Menu

Upgrade, Repair, & Extend

Power transformers are the most important components of electrical energy supply networks. Although these components have high reliability, failures can occur due to external factors such as short circuits in the grid. Failures can also occur due to the aging effects of the active part, especially the insulation system, or the aging of important accessories such as bushings or on-load tap changers. In case of failure, the first action is to identify the type of failure. The aim is to localize the failure and its root cause.​

Repairing a transformer instead of replacing it can substantially reduce investment costs and provide a faster turnaround than buying a new transformer. Furthermore, to maximize the asset's technical life, a refurbishment or overhaul can be an intermediate action when no failure has occurred, and the aging of the active part has reached a stage where the continued reliability of the transformer is unacceptable.​

Upgrade, repair, and extend services are frequently used options that can be performed either in an authorized service workshop or at the customer site. The reconditioned equipment undergoes complete testing and comes with a warranty.

 

Why Hitachi Energy

  • With our base in manufacturing power and industrial transformers, we can upgrade or repair not only Hitachi Energy or legacy units but also perform reengineering of other makes for repair.​
  • Using our TrafoStar™ technology or re-winding as per specification, our stringent processes and quality requirements mean your transformer will be back in service in the minimum amount of time possible.​
  • To maximize your capital, tackle site constraints, or any other reason, we can repair, refurbish, or upgrade your unit based on your needs in a cost-efficient and sustainable way.

Browse our Upgrade, Repair, & Extend portfolio

Workshop Repairs for Distribution and Small Power Transformers
Hitachi Energy offers workshop repairs for distribution and power transformers ranging from 315 kVA to 5 MVA.
Workshop Repairs for Medium and Large Power Transformers
Hitachi Energy offers workshop repairs for medium and large power transformers.
Workshop Repairs for Traction Transformers
Hitachi Energy offers workshop repairs for traction transformers to prevent unpredicted failure and ensure a long transformer life.
Parts & Maintain
Hitachi Energy offers genuine, high-quality spare parts along with basic and advanced maintenance services.
Assess & Secure
Hitachi Energy offers online monitoring and asset management solutions, including diagnostic consulting services.
EnCompass™ Agreements for Transformer Service
Hitachi Energy offers long-term EnCompass™ Agreements, which combine Transformer services in a modular and flexible way.
Sustain & Decarbonize
Hitachi Energy offers an eco-efficient portfolio of products, solutions, and services scientifically proven to deliver exceptional environmental performance.

Our Global Service Teams are here to support you anytime!

Get to know more

Transformer service
Aging assets, rising energy demand, and the critical need to avoid unplanned outages are challenging worldwide utilities and industrials. The service portfolio of Hitachi Energy allows utilities and industrials to maximize the return on transformer assets by ensuring high reliability, reducing life cycle costs, and ensuring optimized performance while lowering environmental impact.
Transformers
Hitachi Energy offers distribution and power transformers, Dry-type and EconiQ™ Transformers as well as services, for industrial and commercial applications.
Transformer Insulation and Components
The world's broadest and most reliable portfolio of transformers components and insulation