Choose your region and language
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
Go

Menu

Extensions Upgrades and Retrofits

Being proactive and planning an upgrade is far better than passively waiting for a breakdown.


Based on many years of experience in complex installations, Hitachi Energy offers services to evolve or upgrade the installation to the next generation, extend system lifetime, and improve availability and reliability.

Upgrades
Proactively upgrading a system before a severe outage occurs can save time and money. The need for upgrading depends mainly on age, the general condition of the equipment, and the potential unavailability of spare parts.

Modernizing an HVDC installation has been shown to extend system lifetime, improve availability and reliability, increase cost efficiency, improve performance, increase the capacity, and increase the power rating of the link.

Hitachi Energy HVDC Upgrades

Our offering

Hitachi Dolwin5 , Emden, Germany
Foto Jonas Bilberg

HVDC Light®

HVDC Light®

HVDC Light®, based on VSC technology (Voltage Sourced Converter), is designed to transmit power underground and underwater, also over long distances. It offers numerous environmental benefits, including “invisible” power lines, neutral electromagnetic fields, oil-free cables and compact converter stations.

Learn more

HVDC Classic

HVDC Classic

HVDC Classic, based on LCC technology (Line Commutated Converter), is primarily used for connecting remote generation over long distances, grid interconnection and DC links in AC grid, overland or subsea, where conventional AC methods cannot be used.

Learn more

HVDC converter station

HVDC converter station

Electricity is converted from alternating current (AC) to direct current (DC) and vice versa in a converter station. This is done by means of high-power, high-voltage electronic semiconductor valves.

Learn more
HVDC Service

Life-cycle services for HVDC

Life-cycle services for HVDC

Hitachi Energy has long experience in providing maintenance service and delivering upgrades for HVDC links all around the world.

Learn more
Ireland. Woodland. Interiors, exteriors and details from the site in Woodland, Ireland.

MACH™ control and protection system

MACH™ control and protection system

The control system is the brain in HVDC transmission systems. One of the most important advantages with modern HVDC technology is the controllability.

Learn more