Choose your region and language
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
Go

Menu

Diodes

Hitachi Energy offers a wide range of fast recovery diodes, standard recovery diodes and welding diodes. 

Devices features:

  • 32 up to 144 mm wafer
  • 175 A up to 13500 A
  • 200 V up to 8500 V
  • Free floating, LTB and alloyed technology

Typical diode applications:

  • Drives
  • Neutral Point Clamp Diodes (NPC)
  • Input rectifiers for AC-drives
  • Metals melting and electrolysis
Diodes