FOX505 Compact access multiplexer
Description
The FOX505 is a Utility Multiplexer offering a transport capacity up to STM-1 in a compact form factor. The network element fully supports ring and linear topologies and is ideal for feedimng data into higher-order SDH backbones. Its extended operational temperature range and a wide choice of interfaces match the requirements of most utilities.
Key Benefits
The 19” wide / 4 units high chassis provides 14 front-access slots for:
- 2 redundant controller modules
- 2 redundant, hot swappable power supply modules (93-250 VAC / 36-72 VDC)
- 2 high speed modules (e.g. STM-1)
- 8 slots for any combination of other interface cards (e.g. E1, voice, LAN, legacy, G.HSDL etc.)
- Product information
- Resources
Description
The device handles the typical Ethernet / LAN utility requirements in the field of access-services. An Ethernet switch board offers L1 & L2 functionality while the IP / PPP board handles all TDM traffic carrying PPP-encapsulated IP packets.
Features
FOX505 covers all typical SDH / PDH / Ethernet / LAN utility requirements in the field of access-services. Like all other FOX-devices, FOX505 is managed by Hitachi Energy's network management system.
Let’s get in touch!
Submit your enquiry and we will contact you