Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

EDS500 series

Connectivity, guaranteed.

The EDS500 product family of rugged Ethernet/SHDSL managed switches and FSK-based analog modems has been specifically designed for critical infrastructure and industrial applications with enhanced, robust communication technology that ensures minimal downtime and enables predictive failure notification and encrypted management.

Depending on the model, data communication features two-wire copper lines, starting at very low baud rates (FSK-based analog modems) or SHDSL/EFM connections with up to 15 Mbps data rate, and ranges up to Ethernet (copper and optical). SFP slots and suitable SFP modules provide connectivity over optical multimode or single mode fibers up to 80 km, both for Duplex LC (two fibers) and Simplex LC (bi-directional over one fiber). Several models provide Power-over-Ethernet ports (IEEE 802.3at / PoE+ and above).

The EDS500 managed switches for optical and copper Ethernet are certified for IEC 61850. The Ethernet/SHDSL switches support a variety of useful, reliable and intelligent functions, such as MSTP/RSTP/STP (IEEE 802.1Q/w/D), VLAN, IEEE 802.1X, HTTPS, SNMPv3, SSH, SCP, QoS, rate limiting, ACL/packet filter, RMON, LLDP, L2TP, IGMP snooping, ITU-T G.8032 ERPS ,and many more, making EDS500 suitable for any harsh industrial environment.

Product image for: EDS500 series
internet digital syber security technology concept for business background. Lock on circuit board

Connectivity, guaranteed

Benefits

Seamless Connectivity

High-level benefits of Hitachi Energy's EDS500 series devices include the capacity to handle mixed copper and fiber optic infrastructure with the same device(s), features, look and feel. Connecting copper (SHDSL) and fiber optics infrastructure with the same device provides a seamless transition from copper to fiber optics.

Predictive Connectivity

Hitachi Energy EDS500 series devices provide predictive failure notification that detects, monitors, and analyzes network conditions that may result in severe errors and/or malfunctions and notifies users before conditions become critical. Predictive failure notification helps to convert unplanned downtime into plannable maintenance, reduces maintenance and service outage costs, and improves asset health.

Reliable Connectivity

Hitachi Energy EDS500 series devices process modern SCADA protocols. They can transport serial data, convert legacy (IEC-101 or Modbus RTU) into Ethernet based protocols (IEC-104 or Modbus TCP), use modern communication technologies for high availability and redundancy or monitor LAN and WAN connections via a SCADA protocol (using the SCADA control center).

Simple Connectivity

Hitachi Energy EDS500 series devices support web-based approaches, command line interface, SNMP, and Syslog as well as human-readable configuration files that can be easily adapted. A memory stick is able to transfer, backup, and restore configurations to ensure a simpler and faster management and configuration process.

Legacy Connectivity

Hitachi Energy EDS500 series legacy serial communication interface and behavior support gives customers a modern Ethernet-based network and communication function using existing low-quality cables, and is able to upgrade communication technology in an installation/substation without changing the end device, e.g. RTU and/or its configuration.

Our offering

The EDS500 managed Gigabit Ethernet switches distribute Ethernet with support of redundant topologies. Copper as well as fiber optical media are supported for WAN connections. Available copper lines can be reused for TCP/IP communication, allowing for an independent network for private communication. Additionally, transmission of serial data via RS-232 or PDH data via G.703 E1 interfaces allow for an easy migration from legacy technology to Ethernet communication. 

Flexibility and reliability of communication is a precondition for modern SCADA systems. The EDS500 series guarantees an error-free and comprehensive communication to a variety of devices.

500NMD series

DIN-rail managed switches equipped for redundant topologies needs

500NMD50 switch

  • Power supply 24 … 60 V DC
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 1 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD51 switch

  • Power supply 24 … 60 V DC
  • 1 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 1 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD52 switch

  • Power supply 24 … 60 V DC
  • 2 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100 Ethernet IEEE 802.3 / IEEE 802.3u (10Base-T / 100Base-TX)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD55 switch

  • Power supply 24 … 60 V DC
  • 5 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD58 switch

  • Power supply 24 … 60 V DC
  • 2 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 8 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD60 switch

 

  • Power supply 24 … 60 V DC
  • 12 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 1 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD62 switch

  • Dual redundant power supply 24 … 60 V DC
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

500NMD63 switch

  • Dual redundant power supply 24 … 60 V DC
  • 1 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact (pluggable screw-connector)
  • Option for IEEE 802.3at PoE+

500NMD64

  • Dual redundant power supply 24 … 60 V DC
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 4 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+


500NMD65 switch

  • Dual redundant power supply 24 … 60 V DC
  • 1 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 4 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact (pluggable screw-connector)
  • Option for IEEE 802.3at PoE+
  •  

500NMD66

  • Power supply 24 … 60 V DC
  • 2 x SDSL / SHDSL (ETSI TS 101 524/ ITU-T G.991.2) for usage with single copper pair
  • 4 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

 

500NMD68

  • Power supply 24 … 60 V DC
  • 8 x 10/100/1000 Ethernet IEEE 802.3 / IEEE 802.3u / IEEE 802.3ab (10Base-T / 100Base-TX / 1000Base-T)
  • 2 x SFP, additional SFP module is required (see 500SSMxx / 500SDMxx / 500SUMxx / 500SMMxx)
  • 2 x RS-232 suitable for serial protocols
  • 1 x alarm relay isolated changeover contact
  • Option for IEEE 802.3at PoE+

Downloads

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you