HVDC (high-voltage direct current)

High-Voltage Direct Current (HVDC)

High-Voltage Direct Current (HVDC) is a key enabler for a carbon-neutral energy system. It is highly efficient for transmitting large amounts of electricity over long distances, integration of renewables and interconnecting grids, opening up for new sustainable transmission solutions.

Our offering

Hitachi Dolwin5 , Emden, Germany
Foto Jonas Bilberg

HVDC Light®

HVDC Light®

HVDC Light®, based on VSC technology (Voltage Sourced Converter), is designed to transmit power underground and underwater, also over long distances. It offers numerous environmental benefits, including “invisible” power lines, neutral electromagnetic fields, oil-free cables and compact converter stations.

Learn more

HVDC Classic

HVDC Classic

HVDC Classic, based on LCC technology (Line Commutated Converter), is primarily used for connecting remote generation over long distances, grid interconnection and DC links in AC grid, overland or subsea, where conventional AC methods cannot be used.

Learn more
HVDC Service

Life-cycle services for HVDC

Life-cycle services for HVDC

Hitachi Energy has long experience in providing maintenance service and delivering upgrades for HVDC links all around the world.

Learn more
Ireland. Woodland. Interiors, exteriors and details from the site in Woodland, Ireland.

MACH™ control and protection system

MACH™ control and protection system

The control system is the brain in HVDC transmission systems. One of the most important advantages with modern HVDC technology is the controllability.

Learn more

IdentiQ™ for HVDC

IdentiQ™ for HVDC

IdentiQ™ for HVDC solution for sustainable, flexible and secure power grids. IdentiQ™ for HVDC uses digital twin technology with state-of-the-art data visualization, to provide clear operational insights in real time.

Learn more

Applications

abb hvdc kriegers flakcgs site bentwisch 2019-11-13
Foto Jonas Bilberg

Back to back

Back to back

An HVDC back-to-back station can be used to create an asynchronous interconnection between two AC networks.

Learn more

City center infeed

City center infeed

Cables and small converter stations - HVDC has great potential for city applications.

Learn more
Hitachi Power Connecting remote generation

Connecting remote generation

Connecting remote generation

HVDC transmissions already deliver electricity generated by hydro, wind, and solar plants to millions of consumers every day.

Learn more
Hitachi Energy HVDC connecting remote loads

Connecting remote loads

Connecting remote loads

Avoid using expensive fuel in small uneconomic plants - make an HVDC connection to a larger grid.

Learn more

DC links in AC grids

DC links in AC grids

DC technology provides a more secure and optimized control of a network's load flow, as well as quick power restoration in the event of a significant disturbance, even a blackout.

Learn more

HVDC extensions, upgrades and retrofits

HVDC extensions, upgrades and retrofits

Being proactive and planning an upgrade is far better than passively waiting for a breakdown.

Learn more

Interconnecting grids

Interconnecting grids

In many regions of the world, liberalized energy markets have introduced the phenomenon of trading to electricity sectors and trading is enabled by coupling electricity markets with network interconnections.

Learn more

Offshore wind connections

Offshore wind connections

Hitachi Energy's technology for the offshore wind power industry is essential in the transmission of high quality power with minimal loss.

Learn more

Overhead transmission lines for HVDC

Overhead transmission lines for HVDC

Many classical HVDC systems use overhead transmission lines. In most cases, this is due to very high power transmissions and long distances, approximately 600 km or more, usually from remote power generating stations.

Learn more

Power from shore

Power from shore

HVDC Light® can be used to deliver power both to and from offshore platforms.

Learn more

HVDC News

HVDC Campaigns & Webinars

Customer Stories

Contact us

Submit your enquiry and we will contact you