Choose your region and language

Go

Menu

productImage.imageAlt

Power Line Carrier Coupling Filter MCD80

The MCD80 modular coupling devices are used to connect Power Line Carrier terminals like Hitachi Energy's ETL600 via CVT's to high-voltage power lines.

MCD80 provides optimum impendance matching for the PLC terminal, frequency separation and safe isolation of the 50/60 Hz power frequency and over voltage transients. It is configurable for single- or multi-phase coupling with band-pass or high-pass filtering characteristic. MCD80 devices conform to the latest IEC-and ANSI standards.

Get to know more

  • High degree of modularity; programmable
  • Compact design and weather-proof and tropicalized
  • Insulated enclosure and special design features minimize the risk of electrical hazards
  • One high-pass version for different system parameters, adjustable on site
  • Corrosion inhibited by fiberglass reinforced polyester enclosure
  • High carrier power rating
  • Up to 1000 W PEP
  • Simple integration in PLC system

Additional Features

  • The modular design of standardized components for flexible configuration
  • For single- and multi-phase coupling
  • Band-pass or high-pass filtering characteristics
  • Configurable as frequency separation filters for complex PLC arrangements
  • Protection against dangerous 50/60 Hz power frequency components and overvoltage transients
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you