Choose your region and language

Go

Menu

MicrOS 410 Broadband Client Nodes IP67-rated

MicrOS 410 provides reliable, secure, and cost-effective IP communications for utility, oil and gas, mining, and industrial applications. It enables Industrial Internet of Things (IIoT) wired clients such as intelligent electrical devices, remote terminal units, programmable logic controllers, flow computers, etc. to connect to the Tropos mesh network. The MicrOS 410 is an IP67 rated outdoor node with an integrated GPS and directional antennas providing full 2x2 MIMO support.

Key highlights
 

  • Wired IoTSP client node connectivity to TropOS broadband wireless mesh networks
  • Enhanced rate-at-range for broadband connectivity at intermediate distance
  • Outdoor package and integrated antennas reduce installation time and cost
  • Improved asset tracking with integrated GPS
Product image for: MicrOS 410 Broadband Client Nodes

Overview

Connects wired IIoT clients to a Tropos mesh network

MicrOS 410 broadband client nodes support a core set of advanced features that enable them to be used for a wide variety of applications that require wired IoTSP clients to connect to a TropOS mesh network.

MicrOS comes with an Ethernet and two serial interfaces connecting new and legacy wired IIoT clients to the mesh network. Support for common protocols such as DNP3, Modbus, and IEC 61850 with GOOSE messaging makes MicrOS an ideal choice when adding additional clients to the network in a cost-effective manner. The MicrOS simplifies device and network configuration while delivering broadband connectivity.

The MicrOS provides a cost-effective solution for utilities and industrial companies to securely deploy field network communications. It offers a multi-layer, a multi-application security model that provides defense-in-depth. Its advanced set of standards-based security features for field area networks include built-in firewalls and IPsec VPNs in each unit. The MicrOS enables traffic from multiple applications and user groups to be segregated on separate virtual local area networks (VLANs), each with its own address space, security policies, and Quality of Service (QoS) policies.  The MicrOS security features help to support NERC CIP compliance


Features

  • Wired IoTSP client node connectivity to TropOS broadband wireless mesh networks
  • Enhanced rate-at-range for broadband connectivity at intermediate distance
  • Outdoor package and integrated antennas reduce installation time and cost
  • Improved asset tracking with integrated GPS
  • Supported by SuprOS network management

Applications

MicrOS 410 broadband client nodes support a core set of advanced features that enable them to be used for a wide variety of applications that require wired IoTSP clients to connect to a TropOS mesh network.

The MicrOS 410 is designed for applications such as:

  • Electricity distribution automation
  • Aggregating oil and gas well pad connectivity for flow computers and video to a TropOS broadband wireless mesh network
  • Communications for oil field pump off controllers
  • SCADA communications
  • Process control and automation applications

Class I, Division 2 hazardous environment certification is pending for the MicrOS 410.