Rugged, outdoor mesh and cellular router
TRO670
Description
The outdoor TRO670 router empowers network operators to extend connectivity to remote locations. It combines multiple standards-based communications technologies in a single router—including public and private LTE, Wi-Fi, and broadband mesh (2.4 GHz and 5GHz)—to create a converged IP-standards-based network that delivers reliable, resilient connectivity for critical applications such as distribution automation, asset management, advance metering infrastructure (AMI), and smart-city applications
Key Features
- Dual Ethernet and serial interfaces for wired connectivity
- Dual-SIM configuration for redundancy and flexibility
- 2x2 MIMO broadband mesh based on 802.11 standards
- Simple remote management with over-the-air (OTA) updates
- Product information
- Resources
- FAQ
Description
As organizations expand private LTE networks, they often reach a point at the network’s edge where devices and assets exist but cellular coverage is inadequate. That is the challenge the TRO670 was built to help you address. This hardened industrial router is an ideal choice for utility distribution systems, smart city applications, oil and gas operations, mining sites or any other setting where high throughput, low latency, and high availability are a must.
With the TRO670, you can extend your communications systems cost-effectively because this outdoor router can be mounted on existing infrastructure. That eliminates the need for costly investments in cellular towers. The TRO670 also provides service through a large selection of technologies across a wide selection of bands.
This ruggedized industrial router is an ideal choice for utility distribution systems, smart city applications, oil and gas operations, mining sites, or any other setting where high throughput, low latency, and high availability are a must.
Reliability is built in, too. The TRO670’s multiple secure communications options enable the device to leverage the most reliable connectivity paths. This optimizes your network performance for dependable, low-latency communications.
Features
Interconnectivity: TRO670 supports multiple communication protocols, (DNP3, Modbus, IEC 101/104, MB8, etc.) and the integration of third-party radios. Add optional CPU, RAM, and additional flash to create a flexible, secure platform for hosting third-party custom applications
Resilient: The router meets the substation environmental standards of IEEE 1613 / IEC 61850-3 as well as other industrial standards for durability to withstand demanding conditions
Cost-effective to deploy: TRO670 eliminates the need for additional infrastructure investments to expand network coverage
Secure: Multi-layer security architecture with certificate-based authentication supported by public key infrastructure (PKI) minimizes cyber threats
Versatile: This router’s edge-compute capabilities allow it to process data for grid-edge applications or backhaul critical information to a data center
Reliable: Optional battery backup delivers hours of continued communications during widespread outages
Backward compatible: The router’s backwards compatibility with the entire TRO600 series product line and previous Tropos fourth-generation products eliminates the risk of stranded assets
Future-proof: Standards-based communication technology ensures the longevity of the assets
Ready to learn more?
Get in touch with our experts to discover which wireless solution and services would best fit your needs.