Current Transformer TG (72.5 - 800 kV)
Gas-insulated instrument transformer for enhanced safety and reliability
TG is a gas-insulated high voltage current transformer based on a top-core design, able to withstand current up to 4,000 A and designed for voltages from 72.5 to 800 kV. Primary and secondary windings are located inside the upper part of the transformer. Some important features of the product are:
- Suitable for both metering and protection
- Short primary conductor with low thermal losses suitable for high rated current
- Magnetic cores made of laminated steel with oriented grain and a high level of permeability
- Windings made of electrolytic copper
- Safety margin for normal wind loads, stress from conductors and seismic forces
- Remote control of the internal insulation level by means of pressure gauge provided with an alarm threshold and lock threshold
- A pressure relief device protects the apparatus from internal overpressure
Applications
- Revenue metering
- Protective relaying
- System control and indication of power flow
Why Hitachi Energy?
For the TG combination of SF6 gas insulation and with a composite insulator, offers several advantages:
- Explosion-proof design
- Non-flammable
- Absence of partial discharge
- Dielectric mean not subjected to aging
- Higher performance in very heavily polluted environments
- Maintenance-free
- Life cycle of 30 years
Brief performance data
| TG Current transformer | |
|---|---|
| Installation | Outdoor |
| Design | Self-standing top-core type |
| Insulation | SF6 gas |
| Highest voltage for equipment | 72.5 - 800 kV |
| Max primary current | Up to 4.000 A |
| Short-circuit current | Up to 63 kA |
| Insulators | Porcelain or composite |
| Short time power frequency withstand voltage | Up to 975 kV |
| SF6 leakage | Less than 0.1% for year |
| Ambient temperature | -50 ºC to +40 ºC (Standard) |
| Pollution level | IV (very heavy) |
| Accuracy | Meets all IEC and IEEE metering and protection classes |