Motor protection, control, measurement and supervision
Medium-voltage protection relay PSM640
Description
The PSM640 IED (intelligent electronic device) is designed for the protection, control, measurement, and supervision of utility distribution substations and industrial power systems motors.
Key Features
- Main and backup protection for motor applications
- Motor differential, current, voltage, and frequency protection
- Out-of-step, thermal overload, motor load jam, and F-C block protection
- External mechanical protection
- Product information
- Resources
- FAQ
Description
Distribution system operators need protection and control devices that are reliable, secure, compatible, and easy to integrate with existing devices. But replacing your installed base was complicated and time-intensive—until now.
Our protection relays use a stable yet innovative platform with 20 years of successful experience. In one IED, you gain protection, control, measurement, and supervision functions.
Choose PSM640 for main and backup protection functions for medium-sized and large asynchronous and synchronous motors.
PSM640 supports Ethernet-based SNTP and dedicated IRIG-B time synchronization.
PSM640 supports a maximum of four setting groups, whose values can be modified from the local human-machine interface (LHMI) or the PCM600.configuration tool.
Fully interoperable with Hitachi Energy’s tools suite, the PS640 series can be used in isolated, resistance-grounded, compensated grounded, and solidly grounded networks. With our PS640 series—which supports the IEC 61850 edition 2.0 communication protocol—you can rely on high cybersecurity standards, as well as our long legacy in power systems, industry standards, and customer support.
No more complex configuration
This preconfigured device is easy to learn and use, providing a simple hardware architecture for your team to commission and maintain. Less training and engineering are needed, which saves you time and resources while improving safety.
PSM640 supports a maximum of four setting groups, whose values can be modified from the local human-machine interface (LHMI) or the PCM600 configuration tool.
The PS640 PCM600 connectivity package provides simple and easy interface: It fully integrates PCM600 without requiring any additional tools. In fact, PSM640 is delivered as a preconfigured device, which will reduce device configuration and set-up time.
Features
Application features
• Provides main and backup protection functions for medium-sized and large asynchronous and synchronous motors
• Provides current balance and magnetic balance differential protection functions, and comprehensive protection against phase-to-phase faults, earth faults, and abnormal operation of the motor, while integrating various measurement and control functions
Human-machine interface features
• Equipped with large LCD screen
• Single line diagram (SLD) with circuit breaker position indication
• 11 preconfigured LEDs can be lit with red, yellow, or green light
• Local/remote control
Communication features
• Support IEC 61850 edition 2.0
• Supports SNTP and dedicated IRIG-B time synchronization
• Two Ethernet ports