We look forward to meet with you at Wind Europe Electric City, 2021.
At Hitachi Energy we are aiming at advancing the world’s energy system to be more sustainable, flexible and secure. From the nacelle to the grid connection point, we provide our partners pioneering expertise and reliable portfolio of products and solutions. Our innovative solutions are ready to develop and integrate offshore and onshore wind to the grid. Meet with our experts who will share pioneering technologies for developing wind energy.
Let us discuss some of our solutions:
- New PASS M00 - Wind switchgear for 66 kV wind turbines
- WindSTAR and our complete portfolio of transformers for wind
- New portfolio for floating offshore wind
- New E-Statcom and our portfolio of solutions to integrate onshore and offshore wind to the grid
- New digital solutions to maximize visibility, reliability and security
- New HVDC developments to connect offshore wind farms point to point or through hybrid connections
- New EconiQ portfolio to address sustainability expectations
- New RelCare for wind and other service solutions and much more.
Network with colleagues and join interesting topics on the conference. Welcome to booth D:D30.
Hitachi Energy experts at the conference
Title | Date | Time | Presenter |
---|---|---|---|
Shifting gear on electrification | November 23rd | 11:15 | Keynote speaker: Claudio Facchin, CEO Hitachi Energy |
The offshore grid: hybrids & clusters | November 23rd | 15:45 | Niklas Persson, Managing Director Business Unit Grid Integration, Hitachi Energy |
Next generation grid technology | November 24th | 13:15 | Chairman César Saiz, Renewables Global Head of Innovation and Solutions |
Next generation grid technology | November 24th | 13:15 | Speaker: Javier Iglesias, Global Product Specialist, Solid State Transformer, MVDC and DC distribution applications Speaker: Jochen Kreusel, Head of Market Innovation, Hitachi Energy |
Grid development and optimization | November 24th | 15:15 | Speaker: Jochen Kreusel, Head of Market Innovation, Hitachi Energy |
Keeping up with growth: building tomorrow´s offshore wind value chain 60’ | November 24th | 15:15 | Speaker: Claus Madsen, Country Manager Denmark, Hitachi Energy |
What will it take for the Green Deal to be ‘made in Europe’? | November 25th | 9:15 | Alfredo Parres, Group Senior Vice President, Head of Renewables, Hitachi Energy |
Technology & innovation for the future power system | November 25th | 12:30 | Chairman: Adrian Timbus, Head of Portfolio & Strategic Marketing, Hitachi Energy Speaker: Jochen Kreusel, Head of Market Innovation, Hitachi Energy |
Cybersecurity | November 25th | 12:30 | Speaker: Pierre Alain Graf, SVP Global Security Business |