Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

May 6 - 8, 2025 | Nuremberg, Germany

PCIM Europe 2025

Tuesday, 06.05.2025, 08:00 - Thursday, 08.05.2025, 17:00 CEST
Nuremberg, Germany
NürnbergMesse Messezentrum, Messezentrum 1
  • Conference
  • Semiconductors

It is our pleasure to invite you to the PCIM Europe 2025 exhibition and conference, which will take place in Nuremberg, Germany, from 6-8 May. Visit us at our booth 302, hall 9.

Get to know Hitachi Energy Ltd Semiconductors latest products, innovations, and highlights. Here is a brief overview of what we will focus on this year:

There will be several technical papers presented by Hitachi Energy experts in the PCIM conference and eMobility forum. Furthermore you can visit us at the vendor stage.

Our team is looking forward to welcoming you at our booth 302, hall 9.

See you there! 

Part numbers and data sheets

BiMOS

LoPak: 5SNG 0750R1705015SNG 0500R170501

LV LinPak: 5SNG1250X170500

HV LinPak: 5SNG0600Z330400, 5SNG0300Z650300

StakPak: 3sub 2500A

BiPolar

Phase control thyristor in Explosion protected Housing (6500V / 3780A): 5STP 40X6500

Phase control thyristor (1800V / 1780A): 5STP 18F1810

Asymmetric IGCT (4500V / 6500A):  5SHY 65L4521 

Housingless Welding diode (HLWD) (400V / 13526A): 5SDD 0135Z0401 

60Pak - Diode module (6500V / 490A): 5SED0600T6540

E-Mobility

RoadPakTM

SiC LinPak

SiC RoadPakTM

Gate Units

FlexyPak

Tickets for the PCIM Europe

Product highlights

Contact Us

Photo of
Semiconductor Events

Semiconductor events team