Choose your region and language

Go

Menu

FOX610 Compact Ethernet/MPLS-TP Multiplexer

The FOX610 is a compact Ethernet/MPLS-TP access multiplexer with MPLS-TP (Multi-Protocol Label Switching – Transport Profile) functionality for building, operating, and maintaining fast and reliable packet-switched networks for mission-critical applications.


Key highlights

  • Designed for packet-switched transport in mission-critical networks
  • Designed for demanding applications
  • High metallic housing supporting fan-less operation
  • Interoperable with FOX system family
Product image for: FOX610 Compact Ethernet/MPLS-TP Multiplexer

Overview

Reliable connectivity for communications networks

Designed to meet the most stringent functional, performance, and environmental requirements of demanding power utility communication network applications, this hybrid device has a compact and robust 19-inch-wide and 1HU-high metallic housing supporting fanless operation.

The multiplexer is fully integrated into the FOX61x system family and can be managed with FOXMAN-UN/FOXCST, which provides the lowest total cost of ownership by enabling service migration simply through configuration. The intuitive user interface and the unified network management system ensure an easy operation of the operational technology (OT) infrastructure.

FOX610 provides a rich selection of interfaces.

On the WAN side, FOX610 provides:

  • 2x SFP+/SFP based 10GBASE/1GBASE
  • 2x SFP based 1GBASE
  • 1x RJ45 electrical 10/100/1000BASE-T
  • Ethernet/MPLS-TP-ports

On the LAN side, FOX610 provides:

  • 4x SFP based 10/100/1000BASE
  • 4x RJ45 electrical 10/100/1000BASE-T
  • Ethernet access ports

All electrical access ports are supporting Power over Ethernet (PoE) and PoE+ (limited to a sum of 84 W (watts) total output power over all ports). 
Local management with FOXCST is enabled by a RJ45 10/100BASE-T port.

An alarm interface provides

  • 2x alarm inputs for general purposes
  • 2x alarm output for system-alarms (NO/NC)

The integrated DC power supply has redundant inputs. All interfaces are accessible on the front of FOX610.