MicrOS 411 DIN-rail Broadband Client Nodes
MicrOS 411 broadband client nodes provides reliable, secure, and cost-effective IP communications for utility, oil and gas, mining, and industrial applications. It enables Industrial Internet of Things (IIoT) wired clients such as intelligent electrical devices, remote terminal units, programmable logic controllers, flow computers, etc. to connect to the Tropos mesh network. The MicrOS 411 provides all the MicrOS 410 functionality in an industry-standard DIN rail mountable form factor.
Key highlights
- DIN-rail mountable
- Wired IoTSP client node connectivity to TropOS broadband wireless mesh networks
- Enhanced rate-at-range for broadband connectivity at intermediate distance
- Improved asset tracking with integrated GPS
- Product details
- Resources
Overview
Connects wired IIoT clients to a Tropos mesh network
MicrOS 411 comes with an Ethernet and two serial interfaces connecting new and legacy wired IIoT clients to the mesh network. Support for common protocols such as DNP3, Modbus, and IEC 61850 with GOOSE messaging makes MicrOS an ideal choice when adding additional clients to the network in a cost-effective manner. The MicrOS simplifies device and network configuration while delivering broadband connectivity.
The MicrOS provides a cost-effective solution for utilities and industrial companies to securely deploy field network communications. It offers a multi-layer, a multi-application security model that provides defense-in-depth. Its advanced set of standards-based security features for field area networks include built-in firewalls and IPsec VPNs in each unit. The MicrOS enables traffic from multiple applications and user groups to be segregated on separate virtual local area networks (VLANs), each with its own address space, security policies, and Quality of Service (QoS) policies. The MicrOS security features help to support NERC CIP compliance.