SVC Light® Enhanced
| Voltage regulation | Inertia | Short-circuit contribution | Flexibility/modularity | Controllability |
| The same dynamic voltage regulation capability as SVC Light through the controlled injection or absorption of MVAr from the power system. | The addition of supercapacitors adds active power capability to support the power system with fully-controllable inertial response in a matter of milliseconds. | SVC Light Enhanced contributes to a reliable power system fault detection by injecting current during short-circuit. | SVC Light Enhanced provides system strength support by limiting the consequences of power system events. | The grid-forming capabilities of our MACH™ Control System makes SVC Light Enhanced adaptable to rapidly evolving grid conditions. |