Choose your region and language

Go

Menu


Dynamic shunt compensation and static frequency conversion for 50/ 60 Hz traction power supply

Hitachi Energy’s Static Frequency Converters (SFCs) introduce a completely new level of flexibility in designing railway electrification systems compared to conventional transformer substations. SFCs support in reducing opex and capex costs, provide maintenance flexibility as well as grid code compliance and support sustainability goals through electrification as well as reduction in energy demand from the grid. Based on power electronics and advanced algorithms, SFCs are part of Hitachi Energy’s Grid-enSure™ portfolio. At the core of the SFC are IGCT based semi-conductors which have a proven track record of excellent robustness and very low losses. They are the optimal choice for highly demanding applications like rail static frequency converters (SFCs).

SFCs de-couple the feeding utility grid from the rail catenary, enabling grid connection requirements. Besides that Hitachi Energy's SFCs are capable of controlling the voltage dynamically and independently on both sides and managing the active power flow through the converter. Through that, parallel feeding of the catenary through multiple SFC substations without neutral zones in between is enabled. This leads to lower peak power per sub-station, better voltage stability, better use of braking energy and lower total number of substations- an optimized rail electrification system! It also translates to improved train power supply availability and train speed, leading to fewer passenger delays and improved customer satisfaction. 

With a proven track record of excellent availability and robustness and an installed base of more than 1.5 GW, Hitachi Energy's Rail SFC PCS6000 is the solution of choice for the electrification of 50/60Hz railway lines.

Static Frequency Converters support in balancing the energy trilemma for railways while addressing stakeholder requirements

Affordability Up to 20% savings in operational costs and up to 45% reduction in capex
Sustainability Up to 49 GWh reduction in energy imported from the grid per year
Security of Supply Improved power quality and maintenance flexibility
Up to 50% reduction in number of substations required to supply a given railway line in comparison to a conventional rail substation

The PCS6000 is a proven and mature converter with an excellent track record of performance, reliability, and longevity. Since its introduction, it has been continuously developed to meet the demanding requirements of railway power supplies. The PCS6000 is a no-risk solution for rail customers, providing peace of mind throughout its use.

Tobias Thurnherr-Schlumpf
Global Product Manager, Static Frequency Converters

Customer Stories

Hitachi Energy power quality solution reduces grid connections by almost half in European rail corridor
Hitachi Energy innovative technology enables KiwiRail to deliver more train services for New Zealanders
Hitachi partnership with Global Centre of Rail Excellence

More about Rail SFC PCS6000

Rail SFC PCS6000 Brochure

Dynamic shunt compensation and static frequency conversion for the 50 / 60 Hertz (Hz) traction power supply

Timeline Tool

Hitachi Energy’s TIMELINE Tool is an advanced failure and diagnostic software for converter systems