Current transformer LVQB (40.5 - 550 kV)
Flexible design LVQB with proven performance and reliability
LVQB is a gas-insulated high voltage current transformer based on a top-core design, able to withstand current up to 4,000 A and designed for voltages from 40.5 to 550 kV. Primary and secondary windings are located inside the upper part of the transformer. Some important features of the product are:
- Suitable for both metering and protection
- Short primary conductor with low thermal losses suitable for high rated current
- Magnetic cores made of laminated steel with oriented grain and a high level of permeability
- Windings made of electrolytic copper
- Safety margin for normal wind loads, stress from conductors and seismic forces
- Remote control of the internal insulation level by means of pressure gauge provided with an alarm threshold and lock threshold
- A pressure relief device protects the apparatus from internal overpressure
Applications
- Revenue metering
- Protective relaying
- System control and indication of power flow
Why Hitachi Energy?
For the LVQB combination of SF6 gas insulation and with a composite insulator, offers several advantages:
- Non-flammable
- Absence of partial discharge
- Dielectric mean not subjected to aging
- Higher performance in very heavy polluted environments
- Maintenance free
Brief performance data
| LVQB | |
|---|---|
| Installation | Outdoor |
| Design | Top-core type |
| Insulation | SF6 |
| Highest voltage for equipment |
40.5 - 550 kV |
| Max. primary current | Up to 4000 A |
| Short-circuit current | Up to 63 |
| Insulators | Porcelain (silicon rubber optional) |
| Creepage distance | ≥ 25 mm/kV (longer on request) |
| Service condition | |
|
-40 ºC to +40 ºC (standard) |
|
Maximum 1000 m (standard) |
| *Other temperatures and altitudes on request | |
| Accuracy | Meets all IEC andIEEE metering and protection classes |