Choose your region and language

Go

Menu

Advanced Multiport Power Stations (AMPS)

Description

AMPS is a fully integrated DC-coupled power station solution for hybrid utility-scale solar PV (photovoltaic) and battery energy storage systems. It makes grid integration fast and easy so you can quickly gain high performance and availability. Based on the same best-in-class power conversion platform as our PCS and PVI solutions, AMPS enables greater scalability and efficiency.  

 

Key Features

  • Form factor reduces installation costs
  • Multilevel coordinated control ensures fast dynamic response
  • Advanced control to support grid forming
  • Full power rating up to 1500 VDC ensures efficient project sizing

Description

Hitachi Energy‘s Advanced Multiport Power Stations (AMPS) solution enables you to quickly and easily integrate large PV solar + storage systems to ensure high performance and availability.  

AMPS is also based on the same industry-leading power conversion platform as our PCS and PVI solutions to provide you with greater efficiency, flexibility, and scalability.

Integrate renewables with ease
Maximize your renewable energy integration with AMPS, which interfaces with—and controls—multiple energy assets.

Succeed in demanding environments
Confidently rely on AMPS  to provide advanced active power management, even under highly demanding grid requirements.

Reduce costs
The DC-coupled station enables a higher system DC/AC ratio, reducing capex and levelized cost of energy (LCOE), providing you with a very competitive solution.

Features

Fast dynamic response: AMPS provides advanced power management that includes:

  • Load leveling
  • Frequency regulation
  • Capacity firming 
  • Peak shaving
  • Voltage support  
  • Islanding  
  • Black start  
  • Grid inertia

Resilience in harsh environments: Filters to avoid dust entrance, combined with top-quality components, enable AMPS to work in any possible scenario:
 

  • Effective operating conditions in remote, high-altitude locations
  • Coating on internal components and electronics to resist corrosive saline conditions
  • Sealing elements and standard IP65 enclosure 
  • Protection against rain and humidity

Interested? We are here to help!

Let us know your needs and we will help you discover the perfect solution for your project.