PCM600 - Protection and control IED manager
Description
PCM600 is a versatile, user-friendly tool designed to support the entire life cycle of Hitachi Energy's Relion protection and control intelligent electronic devices (IEDs) in transmission and distribution applications.
With this easy-to-handle software, you can manage your protection and control equipment from application and communication configuration to disturbance handling, including automatic disturbance reporting.
Key features
- Efficient engineering, analysis, and monitoring
- Handle all parameters in one interface
- User-friendly interface
- World's first IED configuration tool certified for IEC 61850 Ed. 2.1
- Product information
- Resources
- FAQ
Description
PCM600 is compliant with IEC 61850, which simplifies IED engineering and enables information exchange with other IEC-61850-compliant tools. The hierarchical presentation model that reflects the real system topology allows you to efficiently view and edit information about your power system.
Engineer efficiently
PCM600 provides efficient functionality for application configuration and communication engineering. With an intuitive and well-structured user interface, PCM600 offers easy-to-use configuration capabilities for I/O mapping and signal mapping.
The user interface, workflow, and IEC-61850-based data model in PCM600 are designed according to the same philosophy as the IED itself, ensuring smooth and seamless integration between the tool and the IEDs.
PCM600 features facilities for engineering of IEC 61850 communication between bay and station levels and bay-to-bay GOOSE messaging for station-wide interlocking and control of parallel transformers.
Set parameters
The filtering functionality of PCM600 allows you to quickly view and change the most important parameters, or in the advanced mode, handle all parameters. Through upload of current settings and comparison functionality, you can ensure that intended settings have been modified and that the values are correct before the new IED settings are downloaded.
Analyze and monitor
Additionally, you can monitor measurements and signal statuses with the PCM600 tool. PCM600 scans and retrieves disturbance information for automatic report file generation. It can also automatically send the report to predefined e-mail addresses to facilitate fast corrective actions. It thus allows relay engineers to concentrate on disturbance analysis instead of manual data collection.
Download software
You can download PCM600 software via the link below. You will also receive updates, such as information about new PCM600 releases, directly to your e-mail after registering to Hitachi Energy Substation Automation Software Library.
Features
- Powerful configurator for creation and monitoring of application setup
- Graphical representation of parameters simplifies setting of protection function parameters
- Configuration of IED hardware and IED display
- Communication management
- Signal matrix for efficient and flexible connection of CTs, VTs, and binary input and output signals, as well as connection of the GOOSE (Generic Object Oriented System-Wide Events) signals between IEDs
- Comparison of configuration between IEDs and PCM600, as well as SCL (substation configuration description language) files at SCD (substation configuration description) import
- Monitoring of IED signals and events
- Integrated disturbance recording functionalities for scanning and analysis of disturbance information
- Copy/paste and export/import functions to allow efficient reuse of existing IEDs, bays, or substations
- Uses Hitachi Energy’s unique Connectivity Package concept which contains a comprehensive description of the IED, consisting of data signals and parameters as well as the IED documentation
Something caught your eye?
Our sales team will get in touch with you