Choose your region and language

Go

Menu

Enabling a self-healing grid

RTU530 delivers a new set of features and solutions for the secondary distribution automation segment in addition to many other applications. The device’s highly customizable design enables the adaptation of input and output modules based on application requirements while a robust design and optional conformal coating guarantee a long cycle life. Low power consumption enables a greener installation while optimizing the capacity of UPS batteries.

The new platform builds upon the functionality of the RTU500 series and adds more processing capacity and a faster communication bus. This enables you to run out-of-the-box applications such as fault detection, automatic transfer system (ATS), load shedding, or fault detection isolation and restoration (FDIR) within your network and integrates seamlessly with fleet management. All come embedded with enhanced cybersecurity features such as secure communication, encryption, and security logging which are part of the DNA of the RTU500 series.

Measurement modules based on the 530 platform allow a scalable adaption to the substation. High-accuracy measurement and harmonics enabled strong visibility of the grid.

RTU530 product line

Small and compact

  • Saving up to 41% of installation space on a small panel
  • Din-Rail approach enables easy installation in any environment
  • Modular approach enables customer-specific combination

Easy handling

  • Front connectors facilitate easier installation, maintenance and diagnosis of hardware
  • Optimized License Handling with no additional SD Cards
  • Introduction of Backup and recovery function (Restore, Rollback, Repair)

Cost-efficient

  • More value to customers: Same strong well-proven features from RTU500 series (including protocol library, PLC, HMI), quality standards, and strong cybersecurity resilience
  • Optimization of components for small RTU with small I/O count

Future proof

 

  • New main processor with more capacity and faster processing time
  • Offering additional out-of-the-box RTU500 function libraries for specific applications such as Automatic Transfer System (ATS)
  • Integration to network management systems such as Fleet Management 

Get to know more

530CID01 Communication unit
 
  • 1x Ethernet 10/100 BaseT
  • 3x Serial (2x RS485, 1x RS232)
  • 1x USB configuration interface
  • High speed IO Bus up to 10 IO devices
  • Integrated Flash memory card
  • Integrated IO module with 8 binary inputs and 4 command outputs
  • Integrated power supply unit for 24VDC
530CID02 Communication unit
 
  • 2x Ethernet 10/100 BaseT
  • 2x Serial (1x RS485, 1x RS232)
  • 1x USB configuration interface
  • High speed IO Bus up to 10 IO devices
  • Integrated Flash memory card
  • Integrated IO module with 8 binary inputs and 4 command outputs
  • Integrated power supply unit for 24VDC
530CMD01, Multi CMU module
 
  • Up to 4 CMU modules supported​
  • Max 8 Ethernet ports, max 8 serial ports on DIN rail portfolio available​
  • Ethernet port support 10/100/1000 baseT networks​
  •  Serial ports can be configure as RS232 or RS485, galvanic isolated​
  • Each module has an own Power supply (redundant power supply solution) ​

Something caught your eye?

Our sales team will get in touch with you