CAP 540 Terminal tool box
With the basic version of CAP 540 the user can work with parameter settings and disturbance data from the 500-series transmission terminals.
If CAP 540 Software package is needed, please send a request to Hitachi Energy Technical Support.
- CAP540 is an obsolete firmware / tool which is not supported by Hitachi Energy Technical Support team.
- When installing in Windows NT, Windows 200 and Windows XP, you need to log on as administrator.
- To install CAP540 you need to use Older Microsoft Windows according to this table:
Requirements on operative system and help viewer
Operative System | ADD-ONs | Help viewer |
Windows 95 | DCOM 95 | Internet Explorer 4 or later |
Windows 98 | DCOM 98 second edition | Internet Explorer 4 or later |
Windows NT 4.0 | Service Pack 4 or higher | Internet Explorer 4 or later |
Windows 2000 | - | Internet Explorer 4 or later |
Windows XP Professional | Service Pack 1 | Internet Explorer 4 or later |
Something caught your eye?
Our sales team will get in touch with you