Wählen Sie Ihre Region und Ihre Sprache

Los

Menü

The modern creative communication and internet network connect in smart city . Concept of 5G wireless digital connection and internet of things future.

Drahtlose Netzwerke

Join us in our mission to optimize critical systems that power, move and connect us.

Wireless Networks enables our mission to a more efficient and secure electric world. 

A robust communication network allowing visibility and control to any application, enhancing security and flexibility of the grid. 

Hitachi Energy communications networks are industrial grade and can be used to build a highly reliable, secure, manageable, and scalable foundation that meets performance and capacity requirements for one or many applications. No single wireless technology can meet all requirements of customers in all environments.  Networks for industrial operations must withstand harsh operating environments, including extreme temperatures and weather conditions. Hitachi Energy wireless communication products have been successfully deployed under all these conditions and have proven to operate reliably.

What challenges does the grid of yesterday face and why do we have to transform it? ​ Watch the Grid Automation Talks on-demand episode on the role of critical communications in the modernization of power grids and its society.

Have you ever had a situation where you had no energy, water or connectivity?

Remote Locations

Harsh environment

Distributed Energy Resources

Industrial Internet of Things (IIoT)

​Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases

​Get ready! Investing in intelligent systems and communications networks is at the core of effective grid management to guarantee availability every day. A standards-based wireless communication network enables new applications such as remote asset monitoring and control, substation security infrastructure such as CCTV, outage management, new energy integration, distributed energy management, and demand response programs.

​Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases.

​Hitachi Energy offers a wide range of network connectivity – broadband wireless communications, point-to-point/point-to-multipoint, narrowband mesh, and cellular, that can be optimally combined to build a complete communication network optimized for each operating requirement. Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting.

HIGH AVAILABILITY AND RELIABILITY

Delivers an ‘always-on’, high-availability, high-performance wireless network, specifically designed for critical operational applications.

GRID OBSERVABILITY

Through robust communications, customers have access to real time data, which allows them to reduce down time and rectify problems 

EDGE COMPUTE PLATFORM

An edge compute platform for low latency, third-party applications and support distributed compute requirements in future.

BACKWARDS COMPATIBILITY

Backwards compatibility and connectivity to legacy devices within an operational network through a range of serial and contact interfaces.

OPTIMIZATION OF OPERATION & MAINTENANCE COST

The application intelligence platform at the edge enables real time decision making throughout the grid and minimize network OPEX/CAPEX
An aerial view taken from a helicopter of a damaged solar farm in Britain. Stormy weather and strong winds have broken and destroyed solar panels. Photovoltaic panels scattered across a field.

Hitachi Energy’s mission-critical grade wireless networks are specially designed to serve a wide variety of industrial applications situated in harsh environments and have been deployed on multiple renewable projects for cost savings and reliability. Applications include on-shore and off-shore wind as well as solar farms and off-shore floating PV use cases.

Market segment

Discover how we can optimize critical systems that power, move and connect us.

SOLUTIONS

 

Hitachi Energy bietet robuste, kostengünstige End-to-End-Lösungen für industrielle Kommunikationsnetzwerke von weit voneinander entfernten Standorten, industrielle Internet of Things (IIoT)-Endpunkte und Mobilitätsanwendungsfälle. Hitachi Energy bietet ein breites Spektrum an Produkten und Dienstleistungen für die drahtlose Kommunikation in der Industrie an und ist damit in der Lage, die Herausforderungen einiger der härtesten Betriebsbedingungen zu meistern. 

Die Kommunikationsnetzwerke von Hitachi Energy sind industrietauglich und können zum Aufbau einer äußerst zuverlässigen, sicheren, verwaltbaren und skalierbaren Grundlage verwendet werden, die die Leistungs- und Kapazitätsanforderungen für eine oder mehrere Anwendungen erfüllt. Es gibt keine einzelne Drahtlostechnologie, die alle Anforderungen der Kunden in allen Umgebungen erfüllen kann. Hitachi Energy bietet ein breites Spektrum an Netzwerkkonnektivität – drahtlose Breitbrandkommunikation, Punkt-zu-Punkt-/Punkt-zu-Mehrpunkt-, Schmalband-Mesh- und Mobilfunknetze, die optimal kombiniert werden können, um ein komplettes Kommunikationsnetzwerk aufzubauen, das für jede Betriebsanforderung optimiert ist. Die drahtlosen Produkte von Hitachi Energy lassen sich nahtlos in eine Netzwerkmanagement-Plattform auf Unternehmensebene integrieren, um eine vollständige Überwachung des Netzwerks, einen einfachen Betrieb und eine einfache Fehlerbehebung zu ermöglichen.

 Netzwerke für den industriellen Betrieb müssen rauen Betriebsumgebungen, einschließlich extremer Temperaturen und Wetterbedingungen, standhalten. Die Drahtloskommunikationsprodukte von Hitachi Energy wurden unter all diesen Bedingungen erfolgreich eingesetzt und haben sich als zuverlässig erwiesen.

PRODUCTS

Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting

Unser Angebot

Customer Success Stories

Verwandtes Angebot

power plant engineer for substation

Kontakt

Senden Sie uns Ihre Anfrage und wir nehmen mit Ihnen Kontakt auf.