2 min read
Product Release
Baden, Switzerland
12-07-2019
Release of System Data Manager SDM600 version 1.2 FP1 Hotfix 1
RELEASE NOTE 3VAC000189 – JULY 12TH, 2019
Announcing the release of System Data Manager SDM600 version 1.2 FP1 Hotfix 1.
This release includes corrections for functional issues in SDM600 1.2.
General fixes and improvements
- The option introduced in version 1.2 FP1 to not record SDM600 caused Log-In / Log-Out events was filtering out too many successful login messages. This has been corrected.
- The signing of the application (XAP) is using a different time server certificate which is available as default on more Windows Systems
- The device supervision has been improved (throttling the ICMP ping requests)
- The installation could fail on Win10 (1801) when using newly introduced code-pages
- Under some conditions the DR file export was creating duplicated files for the same COMTRADE file on the disk when customized file name was used
Recommendation
It is recommended to upgrade all existing SDM600 1.2 installations to this SDM600 1.2 FP1 Hotfix 1 release.
Technical requirements and supported products
SDM600 is a generic application that supports a wide range of IEDs and other devices for its provided functionality. However, it cannot be ensured that the full functionality can be supported for all IEDs. The supported protocols and functionality is described in the product factsheet.
Please read all about this release in the release note.
Yours faithfully,
Michael Obrist, Global Product Manager