Hitachi Energy e-meshTM PowerStoreTM is a scalable microgrids and energy storage solution that is designed to ensure reliable power availability, grid stability, highest possible penetration of renewable energy together with an intelligent control system for both grid-connected and off-grid systems.
The Hitachi Energy e-meshTM platform allows the PowerStoreTM to connect with various power sources such as Hitachi Energy, fossil fuel generators, renewable generators to provide uninterrupted and high-quality power. The modular concept of the product offers the flexibility to accommodate various microgrid application requirements. Also, PowerStoreTM is well supported by the automation component, e-mesh™ SCADA & Control, for effective monitoring and control.
e-mesh™ PowerStore™ is available in two variants, Integrated and Modular, for installations across utilities, remote communities, independent power producers, commercial and industrial establishments which covers a wide range of power ratings. (50kW up to MW scale).