REL316 REL316*4 numerical line protection scheme is designed for the high-speed discriminative protection of lines and cables in distribution & transmission systems. Leggi di più
REL350 The REL 350 is a numerical segregated phase comparison transmission line protection system for high-speed tripping for any transmission line application. Leggi di più
REL352 The REL 352 provides high-speed relaying which is suitable for application to any voltage level. It can also be used for three-terminal applications. Learn more Leggi di più
REL356 The REL 356 offers high-speed relaying which is suitable for application to any voltage level. It can also be used for three-terminal applications. Read more! Leggi di più
REL551 ver. 2.3 The REL 551 terminal is used for the protection, control, and monitoring of overhead lines and cables. It provides for one-, two-, and/or three-pole tripping. Leggi di più
REL551 ver. 2.5 REL551 ver. 2.5 is an open terminal platform with extensive configuration possibilities and expandable hardware design to meet specific user requirements. Leggi di più
REL561 ver. 2.3 The main purpose of the REL 561 ver. 2.3 terminal is the protection, control, and monitoring of overhead lines and cables in networks. Click here to learn more! Leggi di più
REL561 ver. 2.5 The REL561 ver. 2.5 terminal is especially suitable for series compensated networks. It provides one-, two-, and/or three-pole tripping in networks. Learn More! Leggi di più