Scegli la tua regione e lingua

Vai

Menu

Transformer solutions - highlights 2020

2020 was an eventful year for us during which we learnt to achieve higher levels of collaboration and resiliency. This page gives you highlights of our major developments.

1. Adding value - developments in our products, services and solutions

i) Digitalization of Transformers

Launch of the TXpert™ Ecosystem

Open, scalable, manufacturer agnostic ecosystem for digitalization of transformers

Launch of APM edge software

Asset Performance Management solutions for power transformers

Launch of online bushing monitoring

Combination of our TXpert™ Hub data aggregator with TXpert™ Ready sensors

 

Upgraded TXpert™ Hub

Data aggregation from DGA; bushing and tap-changer and other accessory monitoring devices

Intelligent transformers from Hitachi Energy to bolster Tata Steel operations

Reliable and quality power for Kuwait Steel Rolling Mill with Hitachi Energy's digital transformer

Digital transformer enhances power system reliability at InterContinental Singapore Robertson Quay

Enabling Chile to efficiently integrate renewables with digital transformers

ii) Promoting sustainability

Part of categoryFeatures
05-06-2020 | 3 min read

Hitachi Energy and Stena Recycling in circular cooperation around transformers

iii) Other developments

RC snubber circuits for distribution transformer protection from high frequency transient voltages

Tri-plex dry type transformers - specially designed to support challenging site installations for new and retrofit applications

Dry bushings range extension

Resin impregnated paper (RIP) GSA type up to 245 kV

Dry bushings range extension

Resin impregnated synthetic (RIS) EasyDry type up to 245 kV

Vacuum on-load tap-changer range extension

Type VUBBE single phase for transformers up to 145 kV

2. Virtual collaboration in the new normal

3. More customer success stories

Part of categoryFeatures
16-07-2020 | 4 min read

Integrating emission-free energy into the grid from the world’s largest single solar project

Part of categoryPress Release
16-02-2020 | 4 min read

Hitachi Energy to deliver 90 transformers to MHI Vestas’ offshore wind farm in the UK

One million UK homes to be powered with clean energy by the 860-megawatt wind farm
Part of categoryFeatures
Close up sugar cubes and cane in wooden spoon on the table
14-01-2020 | 3 min read

World's biggest beet sugar factory in Egypt to be powered by Hitachi Energy’s distribution transformers

By 2050, Egypt's population is forecast to grow massively from 100 million (2019) to *160 million people. Combined with changes in diet and lifestyle, the nation is seeing a surge in demand for sugar.