Selecciona tu región e idioma

Menú

The Hitachi Energy GOEK bushing is an oil-impregnated condenser bushing for transformer-immersed oil-SF6 or oil-oil applications. It is available for 245 to 800 kV voltages and a maximum rated current of 5000 A. The types up to 550 kV are equipped with an oil expansion system that facilitates installation at any angle from horizontal to vertical without any special precautions.

Key Technical Features:

  • Type GOEK bushings are equipped with a 20 kV test tap, and the conductor arrangement can be either of the draw rod or tight bottom contact type.
  • Type GOEK bushings can have a pressure monitoring system to detect possible gas leakage.

Product Scope:

Technology     Oil-Impregnated Paper (OIP)
Voltage 245 - 800 kV
Current ≤ 5000 A
GOEK (245 to 800 kV)

GOEK Bushing

GOEK OIP Transformer Bushings
GOEK OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?
Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters