AC bushings type SeismicRIP
The new line of SeismicRIP® outdoor transformer bushings satisfies the highest requests as per IEEE Standard 693-2005. SeismicRIP® line covers nominal system voltages from 69 to 550 kV and nominal currents up to 5,000 A. The improved design process results in high-voltage bushings that set new standards regarding quality, reliability, and state-of-the-art safety solutions.
- A new line of SeismicRIP® bushings that fulfill the highest seismic standards
- More than 40 years of experience in Resin Impregnated Paper (RIP) bushings provide the highest quality and service levels.
- Completely dry bushing, i.e., no oil spills, no explosion risk during seismic activity
- Dynamic FEM simulations combined with professional independent laboratory tests ensure proper seismic performance.
- No maintenance or constant monitoring is necessary
- Transport and storage are possible in all positions
- Partial discharge free up to double service voltage
Product scope
- Voltage: 69 - 550 kV
- Current: ≤ 5000 A
- Technology: Resin impregnated paper (RIP)