Selecciona tu región e idioma

Menú

The Hitachi Energy Type T bushings are a versatile condenser-type design for vertical and horizontal mounting and high-temperature applications. They have voltage ratings from 25 kV to 46 kV and current ratings from 400 to 21,500 amperes.​

Key Technical Features:

  • The high-temperature design of Type T bushings is thermally enhanced to operate properly when the bushing is applied inside the high-temperature environment of the non-ventilated bus duct.
  • The Type T bushings meet the requirements of the appropriate IEEE standards.

Product Scope:

Technology     Oil-Impregnated Paper (OIP)
Voltage ranging from 25 kV, 34 kV, and 46 kV
Current ≤ 21500 A
Type T Bushings

Type T Bushing

Type T OIP Transformer Bushings
Type T OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team

Our team is available 24/7.

Product lifecycle overview

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?
Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters