Power transformer winding kits

Insulation winding kits comprise all the necessary components for assembling a winding. The aim of the winding kit is to have the insulation parts at hand or pre-mounted when manufacturing and assembling windings. 

Our insulation winding kits are a cost-effective solution that saves time and labor and solves the problem of limited floor space. 

Hitachi Energy produces calendered boards in different densities depending on the application.

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
  • Material excellence
  • Global footprint

Product scope:

  • Power transformers
  • Reduces production and freight costs
  • Increases production capacity by minimizing lead times
  • Reduces storage costs for insulation materials

Something caught your eye?

Our sales team will get in touch with you