UZ type on-load tap-changers are of the single compartment, on-tank type. The selector and switching mechanisms are combined (selector switch) and are located in the main compartment with the motor drive mechanism welded to the outside. The unit is supplied fully assembled and ready to mount on the outside of the transformer tank.
Maintenance and inspection of the tap-changer are simplified since access to the active part of the tap-changer is made easy with a large, hinged door panel on the front of the compartment.
On-load tap-changers type UZE
Product scope
- Base technology: Conventional, resistance, on-tank, selector switch
- Common applications: Network, special, industrial
Tap-changer placed in the neutral point of the winding | Other placements of the tap-changer | |
---|---|---|
Highest voltage for equipment (Um) | 145 kV | 145 kV |
Max lightning impulse (BIL) | 650 kV | 650 kV |
Max current 3-phase 1-phase (one tap changer / phase) |
600 A 600 A |
600 A 600 A |
Max step voltage | 2000 V | 2000 V |
Why Hitachi Energy?
- Maintenance can be performed from ground level
- Sliding contacts for enhanced reliability
- Trouble-free maintenance as no shaft system to disassemble
- Electrically very strong; tie-in resistors are seldom needed
Get to know more
Document title | ID |
---|---|
Technical guide | 1ZSE 5492-104 |
Declaration of conformity | 1ZSC000498-ABM |
Ordering data form (From Ludvika, Sweden) Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail. |
1ZSC 5492-167 |
Ordering data form (From Alamo, TN, USA) | US 5492 0042-A |
Ordering data form explanations | 1ZSC000498-AAN |
User's manual | 1ZSE 5492-154 |
Design criteria for OLTC oil conservator type UZ | 5492 0083-6 |
Installation and commissioning guide | 1ZSE 5492-115 |
Maintenance guide | 1ZSE 5492-123 |
Repair guide | 1ZSE 5492-128 |
Spare parts list | 1ZSC000562-ACU |
Accessories and protection devices | 1ZSC000562-AAD |
Oil filter unit, type HPS 27/27, 54 | 1ZSC000562-AAF |
Oil filter unit, type OLU | 1ZSC000562-AAR |
Insulation level |
Connection |
Type of mounting |
Drawing number |
200, 250 |
E |
Bolted |
|
N, T |
Bolted |
||
Welded |
|||
380 |
N, T |
Bolted |
|
Welded |
|||
550, 650 |
N |
Bolted |
|
Welded |
|||
T |
Bolted |
||
Welded |
The drawing shows | Drawing number |
---|---|
Accessories placement, in-tank oil conservator with or without oil filter | 5492 0089-9 |
Accessories placement, separate oil conservator with or without oil filter | 5492 0089-13 |
Accessories placement, in-tank oil conservator with oil filter | 5492 0089-16 |
Accessories placement, separate oil conservator with oil filter | 5492 0089-17 |
Terminal board UZE and UZF | 5492 853-42 |
Two connection openings FL21 UZE | 5492 0089-12 |
Connection of oil filter unit to UZ | 5492 0090-20 |
Ball valve | 5492 0083-14 |
Pressure relief device - flow diameter 130 mm - Qualitrol | 5492 0083-15 |
Pressure relief device - flow diameter 50 mm, standard - Comem | 1ZSC003721-AAW |
Pressure relief device - flow diameter 50 mm, class C5M-H - Comem | 1ZSC003721-AAV |
Temperature relay | 1ZSC003716-AAM |
Temperature sensor | 1ZSC005333-AAF |
Thermo switch housing | 5492 0083-27 |
Thermo switch housing with switch | 5492 0083-35 |
Number of positions | Max. number of turns | Min. number of turns |
---|---|---|
5 | 5492 0393-1 | 5492 0396-1 |
6 | 5492 0393-2 | 5492 0396-2 |
7 | 5492 0393-3 | 5492 0396-3 |
8 | 5492 0393-4 | 5492 0396-4 |
9 | 5492 0393-5 | 5492 0396-5 |
10 | 5492 0393-6 | 5492 0396-6 |
11 | 5492 0393-7 | 5492 0396-7 |
12 | 5492 0393-8 | 5492 0396-8 |
13 | 5492 0393-9 | 5492 0396-9 |
14 | 5492 0393-10 | 5492 0396-10 |
15 | 5492 0393-11 | 5492 0396-11 |
16 | 5492 0393-12 | 5492 0396-12 |
17 | 5492 0393-13 | 5492 0396-13 |
Number of positions | Max. number of turns | Min. number of turns |
---|---|---|
9 | 5492 0394-1 | 5492 0397-1 |
11 | 5492 0394-2 | 5492 0397-2 |
13 | 5492 0394-3 | 5492 0397-3 |
15 | 5492 0394-4 | 5492 0397-4 |
17 | 5492 0394-5 | 5492 0397-5 |
19 | 5492 0394-6 | 5492 0397-6 |
21 | 5492 0394-7 | 5492 0397-7 |
23 | 5492 0394-8 | 5492 0397-8 |
25 | 5492 0394-9 | 5492 0397-9 |
27 | 5492 0394-10 | 5492 0397-10 |
29 | 5492 0394-11 | 5492 0397-11 |
31 | 5492 0394-12 | 5492 0397-12 |
33 | 5492 0394-13 | 5492 0397-13 |
Number of positions | Max. number of turns | Min. number of turns |
---|---|---|
13 | 5492 0395-1 | 5492 0398-1 |
15 | 5492 0395-2 | 5492 0398-2 |
17 | 5492 0395-3 | 5492 0398-3 |
19 | 5492 0395-4 | 5492 0398-4 |
21 | 5492 0395-5 | 5492 0398-5 |
23 | 5492 0395-6 | 5492 0398-6 |
25 | 5492 0395-7 | 5492 0398-7 |
27 | 5492 0395-8 | 5492 0398-8 |
29 | 5492 0395-9 | 5492 0398-9 |
Number of positions | Max. number of turns |
---|---|
5 + 5 | 5492 0399-1 |
6 + 6 | 5492 0399-2 |
7 + 7 | 5492 0399-3 |
8 + 8 | 5492 0399-4 |
9 + 9 | 5492 0399-5 |
10 + 10 | 5492 0399-6 |
11 + 11 | 5492 0399-7 |
12 + 12 | 5492 0399-8 |
13 + 13 | 5492 0399-9 |
14 + 14 | 5492 0399-10 |
Movie title | ID |
---|---|
Tap-changers: Based on traditions - geared for change | 1ZSC000717-AAM |
Life cycle support: Training centers | 1ZSC000717-ABD |
It's all about commitment: Life cycle support | 1ZSC000717-ACX |
Contact us
Submit your enquiry and we will contact you