Our bushings for wall applications are specifically designed to be mounted on the wall or tank of electrical power equipment.

CRITICAL ELECTRICAL INSULATION AND CONNECTION FOR HIGH AND LOW-VOLTAGE

Bushings for wall applications

Hitachi Energy bushings for wall applications are specifically designed to be mounted on the wall or tank of electrical power equipment, such as transformers, reactors, or switchgear. They provide a safe and secure passage for the electrical conductor from the high-voltage equipment to the lower voltage equipment.

Hitachi Energy bushings for wall applications are designed to handle high voltage levels, up to 1200 kV. They can be customized to fit specific customer requirements, such as different sizes, shapes, and mounting options. They can also be designed to be compact and space-efficient, making them suitable for wall applications where space is limited.

These bushings use advanced materials, such as RIP (resin-impregnated paper) and silicone rubber, offering low loss and high efficiency and designed to have a long life span requires minimal maintenance, reducing downtime, energy consumption, maintenance costs, and increasing cost savings.

Hitachi Energy bushings for wall applications can be designed to withstand harsh environmental conditions, such as extreme temperatures and humidity, making them suitable for outdoor or indoor installations.​

Why choose our bushings?

VARIETY
Complete range and outstanding performance under the most demanding conditions
SPACE-SAVING DESIGN
Designed to be compact and space-efficient, making them suitable for wall applications where space is limited.
LONG LIFE SPAN
Have a long life span and minimal maintenance, making them a cost-effective solution for electrical power systems.
ENVIRONMENTAL RESISTANCE
Withstand harsh environmental conditions, such as extreme temperatures and humidity, making them suitable for outdoor or indoor installations.
Happy business partners shake hands express respect and loyalty closing deal during group meeting in office boardroom. Successful negotiation concept. Horizontal photo banner for website header design

If you need help and support, we are here

No matter the issue, our teams are on hand to help.

Double exposure of Businessman holding hands to take care and help each other.Business and investment Concept

Something caught your eye?

Our sales team will get in touch with you

Our offering

Hitachi Energy offers the world's most complete bushing portfolio for wall applications, including a comprehensive portfolio of certified bushings tailored to individual requirements. Our bushing portfolio for wall applications ensures users can rely on the best service and the highest possible safety and reliability performance.​

50+ more bushing products

Not sure about your perfect fit? Our product catalog provides easy access to detailed information about all our bushings.