AC bushing type RMF
The main insulation of the AC bushing type RMF for wall application is a core of solid insulation resin-impregnated paper (RIP) with condenser layers for field control. This material complies entirely with modern requirements for a high-quality insulation system, particularly regarding partial discharge behavior.
- Flexible design allows for adaptation to different customer needs
- Completely dry bushing, i. e., no oil spills, no explosion risk
- No maintenance or constant monitoring is necessary
- Transport and storage are possible in all positions
- Partial discharge free up to double service voltage
- High-temperature resistance (class E, 120 °C)
- Low dielectric losses (tan < 0.40 %)
Product scope:
- Voltage: 24 - 300 kV
- Current: ≤ 5000 A
- Technology: Resin impregnated paper (RIP)