Product Release Västerås, Sweden 15-03-2020

1 min read

Release of the IED Connectivity Package version 1.2 for Switchsync™ PWC600

MARCH 6TH, 2020

The evolution of Switchsync PWC600 continues with this release.

New features and benefits

This new version of the IED Connectivity Package for PWC600 enables the interaction between the PWC600 version 1.1 IEDs and the Protection and Control IED manager PCM600 version 2.9 or later. It is also fully backward compatible with PWC600 version 1.0 IEDs.

The new connectivity package enables support for a number of new features in PCM600 version 2.9 and PWC600 version 1.1.

Please read all about this in the release note.

Kind regards,

Lars Frisk
Global Lead Product Manager
ABB Power Grids
BL Grid Automation

Todas las noticias