Selecciona tu región e idioma

Menú

Hitachi Energy bushings for DC transformers and reactors

Our DC transformers and reactor bushings are designed to provide reliable and efficient electrical insulation and connection for high-voltage DC transmission and distribution systems.

CRITICAL COMPONENT IN HIGH-VOLTAGE

Bushings for DC applications

Hitachi Energy helps transmission and distribution systems around the world with bushing solutions.

Our DC transformers and reactor bushings are designed to provide reliable and efficient electrical insulation and connection for high-voltage DC transmission and distribution systems. They are typically installed on the wall or tank of the transformer or reactor and provide a safe and secure passage for the electrical conductor from the high-voltage equipment to the lower-voltage equipment.

These bushings are designed to handle high voltage levels of up to 800 kV for DC transformers and 1100 kV for DC reactors, and high current levels, up to 10,000 A for DC transformers and 6,000 A for DC reactors. They use advanced materials, such as RIP (resin-impregnated paper) and silicone rubber, which offer low loss and high efficiency, reducing energy consumption and increasing cost savings.

Hitachi Energy bushings for DC transformers and reactors are available in different sizes, shapes, and mounting options to meet specific customer requirements. They are also designed to have a long life span and require minimal maintenance, reducing downtime and maintenance costs. 

Why choose our bushings?

COMPLIANCE

Comply withall international standards, including IEC 60137, IEEE C57.19.00, and IEC/IEEE 65700-19-03

SECURITY

Qualified for seismic demands with complete shake table tests

FLEXIBILITY

Available for both Line-Commutated Current Source Converter (LCC, HVDC Classic) and Voltage Source Converted (VSC, HVDC Light) solutions

LOW LOSS & HIGH EFFICIENCY

Advanced materials, such as RIP (resin-impregnated paper) and silicone rubber, offer low loss and high efficiency, reducing energy consumption and increasing cost savings.
Happy business partners shake hands express respect and loyalty closing deal during group meeting in office boardroom. Successful negotiation concept. Horizontal photo banner for website header design

If you need help and support, we are here

No matter the issue, our teams are on hand to help.

Double exposure of Businessman holding hands to take care and help each other.Business and investment Concept

Something caught your eye?

Our sales team will get in touch with you

Our offering

Hitachi Energy pioneered the HVDC technology and is the undisputed world leader in the HVDC field. We supply different solutions of all bushing types used in HVDC applications up to 1100 kV DC. The bushings are designed to meet individual customer requirements, such as replacing old bushings.

50+ more bushing products

Not sure about your perfect fit? Our product catalog provides easy access to detailed information about all our bushings.