Scegli la tua regione e lingua

Vai

Menu

Reliable power process management for Network Control and Distribution Management.

MicroSCADA X keeps you in control of your power distribution system anywhere, anytime. It provides versatile SCADA functionality and modern Distribution Management System (DMS) functionality tightly integrated in the same system. The traditional SCADA functionality, such as on-line network monitoring data, is complemented with an advanced DMS network database. This enables new real-time applications for improved network monitoring and outage management. You can instantaneously determine fault location along the feeder and present the exact fault location on a geographical map.You can control your process, manage your field crew and provide outstanding service to your customers with a single system. 

Reliable and relevant information is the basis of correct and fast decision making, as well as of safe operations. The MicroSCADA X SCADA/DMS system efficiently utilizes and refines data from the process, enabling you to access important information. Advanced data categorization and prioritization ensure that your operators receive the right amount of relevant information in all situations. In addition, the intelligent applications in MicroSCADA X provide refined fault data and suggest corrective actions.

MicroSCADA X can work in a redundant mode with two separate computers, one hosting the main application and the other one hosting the back-up application. All data is simultaneously updated in both computers and if the main computer fails, the back-ups will take over.

The modular MicroSCADA X is today’s investment for tomorrow. Its ability to adapt to your changing needs will always provide a path that takes you forward. Start with monitoring functionality, integrate additional functionality, such as control, reporting, redundancy and network topology, then plan system functionality upgrades in response to your future needs. 

MicroSCADA X DMS600 Network

Get to know more

Leading functionality
MicroSCADA X provides all the functionality that is expected from a modern SCADA/DMS system. This functionality is based on advanced and proven algorithms, for instance for fault location, as well as for restoration and network reconfiguration. The traditional SCADA functionality, such as on-line network monitoring data, is complemented with an advanced DMS network database.

Network analysis and visualization for situational awareness
Using MicroSCADA X, the operator can monitor the network state and related measurements, and then perform the control actions needed. Versatile process displays, lists and application tools for network tracing, locating components and reporting provide the necessary information for different users. Dynamic line coloring delivers information about topological connectivity, powered/un-powered network sections and about overloaded lines and voltage drops.

The entire network can be viewed on detailed geographical maps in raster and vector formats, as well as in a schematic diagram. Zooming, panning and de-cluttering enable a clear overview and allow users to focus on a specific area to obtain detailed information. The functions are at hand via process displays, maps and schematic network views. In geographical views, several map layers can be used to provide the details needed.

Dependable operational safety
MicroSCADA X prevents simultaneous operation of primary equipment. It reserves the device, and verifies whether the selected object can be operated, before executing the command. Additionally, interlocking schemes prevent dangerous operations that might otherwise damage primary equipment. Only authorized users can override interlocking and other locked operations. The lock-out/tag-out function ensures that control of objects in the application or other operations are properly secured prior to and during, for example, maintenance or servicing work.

Operational efficiency while keeping the network safe
The switch order management function supports planning, simulation, execution and reporting of scheduled maintenance outage operations. The intelligent algorithms automatically optimize the switching sequence to minimize the number of affected customers.

Extensive reporting facilities
MicroSCADA X provides extensive facilities for operational and measurement reporting. This enables fast and efficient reporting of operational statistics and outages to the utility's own management and external parties, such as authorities and media.

Support for asset management
MicroSCADA X integrates versatile asset management support in the SCADA/DMS system. The detailed maintenance and component data in the relational database can be utilized when planning maintenance activities and component replacements.