Type | Standard delivery time |
---|---|
Standard type | 8 weeks |
Special type | On request |
Delivery times for components (Hefei, China)
Remark
- Validation: Till December 31st.
- Standard delivery time refers to ex-works Hefei Hitachi Energy date with full order confirmation.
- Any exceptional cases (urgent/big volume/special design orders) need to be further reviewed.
Type | Standard delivery time |
---|---|
UBB | 4 weeks |
UCG, <= 600 A | 4 weeks Tap changer with selector III on request |
UCG, > 600 A | 9 weeks Tap changer with selector III on request |
UCGRT | 11 weeks Tap changer with selector III or BUE2 on request |
VUCGR(D/L)N | 6-8 weeks Tap changer with selector III on request |
VUCGR(D/L)T | 8-10 weeks Tap changer with selector III on request |
Product family | Standard delivery time |
---|---|
Air dehumidifier | 30 days |
Pressure release device | 30 days |
Oil level indicator | 30 days |
Buchholz relay & Oil relay | 30 days |
Gas sampling device | 30 days |
Porcelain bushing | 120 days |
HEDICO product | 30 days |
Import product | On request |
Contact us
Submit your enquiry and we will contact you