Scegli la tua regione e lingua

Vai

Menu

Filament wound components are made of electrical grade fiberglass reinforced with epoxy resin using a wet filament winding technique. The whole unique process enables the manufacturing of one piece tailored glass fiber composite tube up to 15m. It ensures excellent insulating properties and high resistance to chemicals, heat, and fire.

Hitachi Energy offers filament wound components for different applications in different dimensions and lengths.

Why Hitachi Energy?

  • Almost 100 years of experience in composite insulation
  • More than 100,000 insulators installed around the globe
  • Material excellence

Product scope

  • Cylinders for tap-changers
  • Cylinders for shunt reactors
  • Cylinders for industrial applications
  • Cylinders for tap-changers
  • Cylinders for shunt reactors
  • Cylinders for industrial applications
productImage.imageAlt

Something caught your eye?

Our sales team will get in touch with you