Standard recovery diodes

Diodes can be subdivided into two main classes: Rectifier diodes and fast diodes. Rectifier diodes are split into two sub-classes: Standard rectifier diodes and avalanche diodes. Rectifier diodes are generally used for conversion of AC (alternating current) to DC (direct current).

Standard rectifier diodes are optimized with respect to low conduction losses and are able to handle very large currents.

Avalanche diodes are self protected against transient over-voltages.

For downloading and printing of data sheets in pdf format, click on the part numbers.  

Part number VRRM (V) IFAVM (A) IFSM (kA) Package* (mm) Offer
1700 1310 15.0 60/34
2000 2700 31.0 75/47
2300 2350 29.0 75/47
2300 1140 13.5 60/34
2600 1020 11.5 60/34
3200 910 9.2 60/34
3200 2110 26.0 75/47
3800 790 7.6 60/34
3800 1620 20.5 75/47
5000 690 7.0 60/34
5000 1410 17.5 75/47