Scegli la tua regione e lingua

Vai

Menu

Phase controlled thyristors (PCT)

Thyristors are typically used as phase-controlled current valves for AC to DC conversion and vice versa, operating at low frequencies (most often around AC line frequency). In the conducting state, thyristors feature very low losses, making them attractive devices to efficiently control very high currents and energies.

All Hitachi Energy thyristors are press-pack devices. They are pressed with a relatively high force onto heat-sinks which also serve as electrical contacts to the thyristor terminals. 

For downloading and printing of data sheets in PDF format, click on the part numbers.  

productImage.imageAlt
Part Number VDRM (V) ITAV (A) ITSM (kA) Package* (mm) Offer
5STP 07D1800 1800  760 9.0 60/34 Request
5STP 18F1800 1800  1780 21.0 75/47 Request
5STP 18F1810 New 1800 1780 21.0 75/47 Request
5STP 27H1800 1800 2940 50.5 102/63 Request
5STP 42L1800 1800 4310 64.0 120/78 Request
5STP 50Q1800 1800 6100 94.0 150/100 Request

 

*Note: maximum diameter / pole-piece diameter

# Contact factory