AC bushings type GSB
GSB is a dry resin-impregnated transformer bushing for oil-air applications and is available in 245 to 800 kV voltages.
The GSB can be installed at any angle from horizontal to vertical and is equipped with a 2 or 20-kV test tap. The conductor arrangement is of the draw rod or draw lead type.
- Our unique draw rod system facilitates easy field installation and removal without lowering the oil level.
- The bushing is free from partial discharges and has a very low dissipation factor, which results in a lifetime equal to that of the transformer.
- The insulator sheds are made from high-temperature vulcanization (HTV) silicone for unsurpassed erosion resistance.
- Excellent performance in seismic active areas.
- A comprehensive testing program has been performed in addition to what international standards require.
- It is possible to use alternative insulating fluids.
Product scope:
- Voltage: 245 - 800 kV
- Current: ≤ 2500 A. Higher current ratings on request.
- Technology: Resin-impregnated paper (RIP) with silicone or porcelain insulator
Get to know more
Document title | ID |
---|---|
Product information | |
Technical guide | 1ZSC000563-AAC |
Technical guide GSB 800 | 1ZSC000563-ABA |
Installation and maintenance guide | 1ZSC000563-AAD |
Installation and maintenance guide GSB 800 | 1ZSC000563-ABB |
General information | |
Bushing diagnosis and conditioning | 2750 515-142 |
Resin impregnated paper bushings | 2750 515-130 |
Temperature dependency for C1 and tan d for resin impregnated paper bushings | 2750 515-134 |
Comparison between porcelain and silicone rubber for use as outdoor insulation on high voltage bushings | 2750 515-136 |
Silicone rubber | 2750 515-131 |
Pro/E models |
---|
Pro/E models (compressed zip file) |
Type designation | Insulator | Lightning impulse (kV) | Rated current (A) | Space for current transformer (m) | Bushing | Link to document |
---|---|---|---|---|---|---|
GSB 245/2000/0.3 | Brown porcelain | 1050 | 2000 | 0.3 | 1ZSC901245-AAA 1ZSC901245-ABA |
2751 377-1 |
Grey porcelain | 1ZSC901245-BAA 1ZSC901245-BBA |
|||||
Composite | 1ZSC901245-CAA 1ZSC901245-CBA |
2751 377-9 | ||||
GSB 245/2000/0.6 | Brown porcelain | 1050 | 2000 | 0.6 | 1ZSC901245-AAB 1ZSC901245-ABB |
2751 377-2 |
Grey porcelain | 1ZSC901245-BAB 1ZSC901245-BBB |
|||||
Composite | 1ZSC901245-CAB 1ZSC901245-CBB |
2751 377-10 | ||||
GSB 245/3150/0.3 Cu | Brown porcelain | 1050 | 3150 | 0.3 | 1ZSC901245-ACA 1ZSC901245-ADA |
2751 377-36 |
Grey porcelain | 1ZSC901245-BCA 1ZSC901245-BDA |
|||||
Composite |
1ZSC901245-CCA 1ZSC901245-CDA |
2751 377-29 | ||||
GSB 245/3150/0.6 Cu | Brown porcelain | 1050 | 3150 | 0.6 | 1ZSC901245-ACB 1ZSC901245-ADB |
2751 377-37 |
Grey porcelain | 1ZSC901245-BCB 1ZSC901245-BDB |
|||||
Composite | 1ZSC901245-CCB 1ZSC901245-CDB |
2751 377-22 | ||||
GSB 362/1600/0.3 | Brown porcelain | 1175 | 1600 | 0.3 | 1ZSC901362-AAA 1ZSC901362-ABA |
2751 377-3 |
Grey porcelain | 1ZSC901362-BAA 1ZSC901362-BBA |
|||||
Composite | 1ZSC901362-CAA 1ZSC901362-CBA |
2751 377-11 | ||||
GSB 362/1600/0.6 | Brown porcelain | 1175 | 1600 | 0.6 | 1ZSC901362-AAB 1ZSC901362-ABB |
2751 377-4 |
Grey porcelain | 1ZSC901362-BAB 1ZSC901362-BBB |
|||||
Composite | 1ZSC901362-CAB 1ZSC901362-CBB |
2751 377-12 | ||||
GSB 362/3150/0.3 Cu | Brown porcelain | 1175 | 3150 | 0.3 | 1ZSC901362-ACA 1ZSC901362-ADA |
2751 377-38 |
Grey porcelain | 1ZSC901362-BCA 1ZSC901362-BDA |
|||||
Composite | 1ZSC901362-CCA 1ZSC901362-CDA |
2751 377-31 | ||||
GSB 362/3150/0.6 Cu | Brown porcelain | 1175 | 3150 | 0.6 | 1ZSC901362-ACB 1ZSC901362-ADB |
2751 377-39 |
Grey porcelain | 1ZSC901362-BCB 1ZSC901362-BDB |
|||||
Composite | 1ZSC901362-CCB 1ZSC901362-CDB |
2751 377-32 | ||||
GSB 420/1600/0.3 | Brown porcelain | 1550 | 1600 | 0.3 | 1ZSC901420-AAA 1ZSC901420-ABA |
2751 377-5 |
Grey porcelain | 1ZSC901420-BAA 1ZSC901420-BBA |
|||||
Composite | 1ZSC901420-CAA 1ZSC901420-CBA |
2751 377-13 | ||||
GSB 420/1600/0.6 | Brown porcelain | 1550 | 1600 | 0.6 | 1ZSC901420-AAB 1ZSC901420-ABB |
2751 377-6 |
Grey porcelain | 1ZSC901420-BAB 1ZSC901420-BBB |
|||||
Composite | 1ZSC901420-CAB 1ZSC901420-CBB |
2751 377-14 | ||||
GSB 420/2500/0.3 Cu | Composite | 1550 | 2500 | 0.3 |
1ZSC901420-CCA 1ZSC901420-CDA |
2751 377-33 |
GSB 420/2500/0.6 Cu | Composite | 1550 | 2500 | 0.6 | 1ZSC901420-CCB 1ZSC901420-CDB |
2751 377-34 |
GSB 550/1600/0.3 | Brown porcelain | 1675/1800 | 1600 | 0.3 | 1ZSC901550-AAA 1ZSC901550-ABA 1ZSC901550-DAA 1ZSC901550-DBA |
2751 377-7 |
Grey porcelain | 1ZSC901550-BAA 1ZSC901550-BBA 1ZSC901550-EAA 1ZSC901550-EBA |
|||||
Composite | 1ZSC901550-CAA 1ZSC901550-CBA 1ZSC901550-FAA 1ZSC901550-FBA |
2751 377-15 | ||||
GSB 550/1600/0.6 | Brown porcelain | 1675/1800 | 1600 | 0.6 | 1ZSC901550-AAB 1ZSC901550-ABB 1ZSC901550-DAB 1ZSC901550-DBB |
2751 377-8 |
Grey porcelain | 1ZSC901550-BAB 1ZSC901550-BBB 1ZSC901550-EAB 1ZSC901550-EBB |
|||||
Composite | 1ZSC901550-CAB 1ZSC901550-CBB 1ZSC901550-FAB 1ZSC901550-FBB |
2751 377-16 | ||||
GSB 550/2500/0.3 Cu | Composite | 1675/1800 | 2500 | 0.3 | 1ZSC901550-CCA 1ZSC901550-CDA |
2751 377-35 |
GSB 550/2500/0.6 Cu | Composite | 1675/1800 | 2500 | 0.6 | 1ZSC901550-CCB 1ZSC901550-CDB |
2751 377-20 |
Movie title | ID |
---|---|
Bushings type GSB: Product highlights | 1ZSC000717-ACB |
Earthquake resilience: The value of experience | 1ZSC000717-ACE |