AC bushings type RTKG/GARIP
MICAFIL outdoor transformer bushings are the product of a sophisticated design using a small number of components: an insulating body, main flange, insulator shell, and current conductor.
They are produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
MICAFIL outdoor transformer bushings are completely dry, explosion-proof, and fire-resistant, allowing high application temperatures.
Product scope:
- Voltage: 36 - 550 kV
- Current: ≤ 4000 A
- Technology: Resin impregnated paper (RIP)